IESNA:LM-63-2002
[TEST]P1297311
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-27)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R45W2N902750DE010 E3DL1GPH_2700K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R45 optic, 2700K CCT AND, 90CRI , E3DL1GPH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]380
TILT=NONE
1 -1 1 37 1 1 1 -0.25 -0.25 0
1 1 12.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
650.8 646.7 633.1 609.7 575.3 529.8 478.1 420.7 360.9 300.1
243.3 191.7 146.5 110.1 81.6 60.2 43.2 29.9 19.4 10.9
6.1 4.8 4.4 4.1 3.7 3.4 3.1 2.7 2.4 2
1.7 1.4 1 0.7 0.3 0.3 0
